IESNA:LM-63-2002
[TEST]P1343861
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-73)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A13R15W2N902765DE010 E3CA451MB_5000K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R15 optic, 5000K CCT AND, 90CRI , E3CA451MB TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]774
TILT=NONE
1 -1 1 55 17 1 1 -0.25 -0.25 0
1 1 12.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 31 32 33 34 35 36 37
38 39 40 41 42 43 44 45 46 47
48 49 50 51 52 53 54 55 56 57
58 59 60 62.5 65 67.5 70 72.5 75 77.5
80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
68.7 77.2 84.9 88 82.6 73.3 67.1 85.7 113.4 164.4
243.9 395.1 696.9 917.6 1165.3 1493.3 2005.8 2537.5 3133.3 3776.9
4430.6 4926.1 5508 6039 6494.3 6789.1 6932.6 6886.3 6674.1 6376.2
5970.3 5460.9 4908.3 4367.3 3806.3 3247.5 2688 2102.2 1619.1 1060.4
626.7 287.9 167.5 57.1 15.4 5.4 3.1 2.3 2.3 1.5
1.5 0.8 0.8 0 0
68.7 77.2 84.9 88 82.6 73.3 67.1 85.7 113.4 166.7
246.2 396.7 697.7 896 1162.3 1494.9 1885.4 2416.4 3030.7 3626.5
4294.8 4852 5388.4 5887.7 6318.3 6637.1 6779.1 6730.4 6564.5 6251.2
5863.8 5312.7 4725.4 4181.3 3650.4 3141 2571.5 2042.1 1551.2 990.9
563.4 292.5 158.2 54.8 15.4 5.4 3.1 2.3 2.3 1.5
1.5 0.8 0.8 0 0
68.7 77.9 84.9 87.2 82.6 74.1 67.1 84.9 111.9 162.1
243.9 392.8 673 843.5 1075 1357.5 1724.1 2238.8 2762.1 3328.6
3919 4479.2 5034.9 5441.6 5852.2 6178.6 6335.3 6301.3 6132.3 5839.8
5431.6 4910.7 4415.2 3885.8 3319.3 2826.2 2332.2 1821.3 1349.8 857.4
542.5 260.1 154.4 56.3 14.7 4.6 3.1 2.3 2.3 1.5
1.5 0.8 0.8 0 0
68.7 77.2 84.9 87.2 81.8 73.3 66.4 83.3 110.4 156.7
231.5 362.7 612.8 771 949.3 1209.3 1523.4 1934.8 2373.9 2904.9
3405.7 3905.8 4325.7 4756.3 5125.2 5402.3 5575.9 5579 5433.9 5184.6
4788.7 4282.4 3775.4 3341.7 2891.8 2393.2 1946.4 1484.1 1076.6 751.7
463.1 243.9 138.1 50.9 13.9 4.6 2.3 2.3 1.5 1.5
1.5 0.8 0.8 0 0
68.7 77.2 84.1 86.4 81.8 72.5 65.6 80.3 106.5 151.3
221.5 346.5 559.5 686.1 835.8 1023.3 1270.3 1587.5 1930.9 2312.2
2767.5 3131 3560.9 3905.1 4192.9 4439.1 4590.4 4637.5 4547.9 4331.1
3998.4 3564.7 3116.3 2637.8 2258.1 1814.4 1462.5 1108.2 823.5 599.7
399.8 221.5 122.7 47.8 13.1 3.9 2.3 2.3 1.5 1.5
1.5 0.8 0.8 0 0
68.7 77.2 84.1 86.4 81 71.8 64.1 77.9 102.6 142
209.1 314.1 488.5 590.4 716.2 862.8 1028.7 1249.5 1457.8 1751.1
2060.6 2353.8 2652.5 2921.1 3135.6 3332.4 3450.5 3492.9 3447.4 3330.1
3074.7 2711.9 2325.3 1929.4 1563.6 1277.2 1007.9 804.2 629.7 459.2
311.8 198.3 108.8 46.3 12.3 3.9 2.3 2.3 1.5 1.5
1.5 0.8 0.8 0 0
68.7 77.2 84.1 85.7 80.3 70.2 63.3 74.1 96.5 133.5
192.9 285.5 428.3 507.8 591.9 700 817.3 957 1105.1 1285.7
1466.3 1652.3 1834.5 2007.3 2145.5 2274.3 2357.7 2393.2 2373.1 2292.1
2109.2 1869.2 1553.5 1253.3 1044.2 852.8 723.1 586.5 474.6 362.7
267.8 162.8 98 42.4 11.6 3.1 1.5 1.5 1.5 1.5
1.5 0.8 0.8 0 0
68.7 76.4 83.3 84.9 79.5 69.5 61.7 71 91.1 125
176 257.8 370.4 433 496.2 568.8 652.9 743.2 847.4 950.8
1050.4 1156.9 1251 1348.2 1417.7 1490.3 1540.4 1562.8 1545.8 1494.1
1410 1268 1072 855.9 723.9 619.7 518.6 446.1 364.3 287.1
213.8 142.8 86.4 36.3 10 3.1 1.5 1.5 1.5 1.5
1.5 0.8 0.8 0 0
68.7 76.4 83.3 84.1 78.7 68.7 61 67.1 84.9 114.2
157.4 226.9 321.8 360.4 412.9 468.5 518.6 578.8 638.2 697.7
752.5 810.3 858.2 896.8 933 955.4 980.1 993.2 988.6 960.1
915.3 843.5 742.4 611.2 507.8 443 384.3 321.8 272.4 221.5
163.6 111.9 70.2 30.1 9.3 2.3 1.5 1.5 1.5 1.5
1.5 0.8 0.8 0 0
68.7 76.4 82.6 83.3 77.2 67.1 58.7 62.5 79.5 105
140.5 196 272.4 307.2 340.3 379.7 417.5 458.4 495.5 535.6
565.7 595.8 619.7 633.6 645.2 652.9 662.9 672.2 672.2 656.8
626.7 584.2 528.6 452.2 379.7 324.9 283.2 236.9 198.3 164.4
129.7 93.4 60.2 24.7 7.7 2.3 0.8 0.8 1.5 1.5
0.8 0.8 0.8 0 0
68.7 74.1 75.6 72.5 64.1 53.3 44.8 38.6 34.7 35.5
40.1 44 47.1 47.8 48.6 50.2 50.2 50.2 49.4 47.8
45.5 43.2 40.9 39.4 37 34 31.6 28.6 25.5 22.4
19.3 17 15.4 13.1 10.8 8.5 7.7 6.2 4.6 3.9
2.3 1.5 0.8 0 0 0 0 0.8 0.8 1.5
1.5 1.5 0.8 0.8 0
68.7 71 67.9 61 53.3 44.8 36.3 30.1 24.7 20.8
17.8 15.4 13.1 12.3 11.6 10.8 10 9.3 8.5 7.7
7.7 6.9 6.2 5.4 4.6 3.9 3.9 3.1 3.1 2.3
2.3 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5 1.5
1.5 1.5 1.5 1.5 1.5 1.5 1.5 2.3 3.1 3.1
3.1 3.1 2.3 2.3 0
68.7 67.9 61.7 54 47.1 39.4 33.2 28.6 24.7 21.6
19.3 17.8 16.2 15.4 15.4 14.7 14.7 13.9 13.9 13.9
13.1 12.3 12.3 11.6 11.6 10.8 10.8 10 10 10
9.3 9.3 9.3 9.3 8.5 8.5 8.5 7.7 7.7 7.7
6.9 6.9 6.2 5.4 4.6 4.6 4.6 4.6 4.6 4.6
3.9 3.9 3.1 3.1 0
68.7 64.1 57.1 49.4 43.2 37.8 33.2 29.3 26.2 23.9
21.6 20.8 20.1 19.3 19.3 19.3 19.3 18.5 18.5 18.5
17.8 17.8 17 17 17 16.2 16.2 15.4 15.4 15.4
15.4 15.4 14.7 14.7 14.7 14.7 13.9 13.9 13.9 13.1
13.1 12.3 12.3 10.8 10 9.3 8.5 7.7 6.9 6.2
5.4 3.9 3.1 1.5 0
68.7 61.7 54 47.8 41.7 37.8 34 30.9 28.6 26.2
25.5 24.7 23.9 23.9 23.9 23.2 23.9 23.2 23.2 23.2
23.2 23.2 22.4 22.4 22.4 22.4 22.4 22.4 21.6 21.6
21.6 21.6 21.6 21.6 21.6 21.6 21.6 20.8 20.8 20.8
20.1 20.1 19.3 18.5 17 16.2 14.7 13.9 12.3 10.8
8.5 6.9 3.9 2.3 0
68.7 61 53.3 47.1 42.4 38.6 35.5 32.4 30.9 29.3
28.6 27.8 27.8 27.8 27.8 27.8 27.8 27 27.8 27
27 27 27 27 27 27 27 27 27 27
27 27 27 27 27 27 27 27 27 27
26.2 26.2 25.5 24.7 23.9 22.4 21.6 20.1 18.5 16.2
13.1 10 6.9 3.1 0
68.7 60.2 53.3 47.1 42.4 39.4 36.3 34 32.4 30.9
29.3 29.3 29.3 29.3 29.3 29.3 29.3 29.3 29.3 29.3
29.3 29.3 29.3 29.3 29.3 29.3 29.3 29.3 29.3 29.3
29.3 29.3 29.3 29.3 29.3 29.3 29.3 28.6 28.6 28.6
28.6 27.8 27.8 26.2 25.5 24.7 22.4 20.8 19.3 17
13.9 10.8 7.7 3.1 0
